Dual Q smoke alarm device

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Pure white glossyOnly for countries with the official languages de, fr, it, nl.
Order no. 2336 02
2336 02
55.80 £
EAN 4010337014591
Packing unit 1
PS 03
Recommended retail price. Prices valid for Great Britain with prices valid 08/24.
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Increased quality criteria and technical advancements in smoke alarm devices are indicated on the market with the new Q test mark. The new Q-Label is an autonomous, manufacturer-independent quality mark for high-quality smoke alarm devices which undergo special testing for long-term use. The latest generation of Gira smoke alarm devices fulfil the criteria of the new Q-Label quality mark. The smoke alarm devices operate based on the photoelectric scattered light principle without radioactive particles. The smoke alarm devices detect smoke accumulation early and emit a warning signal before the concentration of smoke can become hazardous to people. Alerting occurs via a loud pulsing alarm tone and a flashing LED.

Features

Features

  • Only for use in private residential units or residential-like areas in accordance with DIN 14676.

Q-Label

  • Tested durability and reduction of false alarms.
  • Increased stability, e.g. against external factors.
  • Permanently installed battery with a service life of up to 10 years.
  • designAaccording to DIN EN 14604.
  • KRIWAN approval.
  • Battery-operated combined smoke alarm device and heat detector.
  • Fire and heat alarms alerted differently.
  • Heat detection via maximum and differential function.
  • Muffled alarm signal (approx. 75 dB (A)) during function test.
  • Integrated function button for alarm acknowledgement, function test and muting, for example.
  • Smoke detection can be switched off.
  • Automatic smoke evaluation self-test with tracking of soiling.
  • Contamination or fault indication.
  • Signalling of technical faults can be delayed up to 12 h in darkness.
  • "Weak battery" indication.
  • Up to 40 smoke alarm devices can be networked on each wire.
  • One module interface for three optional modules (KNX module, wireless module, relay module) with simultaneous use of the networking terminal.

Technical data

Power supply:
Via smoke alarm device battery

Battery life:
up to 10 years (following activation)

Acoustic signal:
Alarm: at least 85 dB (A)

Optical signal:
Ring indicator (red LED)

Ambient temperature:
-5 °C to +55 °C

Installation height:
Max. 6 m

Protection class:
IP30

Area of application:
DIN 14676

Standards:
DIN 14604
design:
A

Battery
Type:
U9VL-J-P
UN no.:
3091

Dimensions in mm

Housing: Ø 125 H 48

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Gira smoke alarm device
More


More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 233602

RFA, 368 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 233602

IFC, 49 Kb

Load


Smoke alarm device Dual Q
Operating instructions

Installation and operating instructions

Order no. 2336 02
2346 02

PDF, 271 Kb

Load


Smoke alarm device Dual Q
Certificates

Declaration of performance according to regulation of construction products (EU) No. 305/2011

Order no. 2336 02
2346 02

PDF, 242 Kb

Load


Smoke alarm device Dual Q
Certificates

EC-Declaration of Conformity

Order no. 2336 02
2346 02

PDF, 242 Kb

Load


Ordering info Features Downloads