Rated voltage:
AC 230 V, 50/60 Hz
Switching current at +25 °C:
60 mA to 1.8 A
Max. motor current (Imax):
1.8 A
Non-illuminated mechanical push buttons:
unlimited
2-wire auxiliary insert:
unlimited
Rotary auxiliary insert, 3-wire:
Max. 10
Installation:
in device box in accordance with DIN 49073
Ambient temperature:
-5 °C to +45 °C