Light signal insert

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 0161 00
0161 00
EAN 4010337161004
Packing unit 1/5
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
Lighting elements

light.e. light bulb 12 V 240 mA light.e. light bulb 24 V 125 mA

Features

Technical data

Installation depth:
28 mm

Connection cross section
maximum:
2 x 2.5 mm²
minimum:
2 x 1.5 mm²

Notes

  • Can be illuminated with lighting elements for light signal.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads