Speaker connection insert, 1-gang

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 5692 03
5692 03
22.89 £
EAN 4010337463207
Packing unit 1/5
PS 01
black matt
Order no. 5692 10
5692 10
22.89 £
EAN 4010337463214
Packing unit 1/5
PS 01
Recommended retail price. Prices valid for Great Britain with prices valid 08/24.
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
 

mount.fr. mount.fr. HC

Features

Features

  • Front connection: Plug terminals, red / black.
  • Rear connection: Screw terminals.

Technical data

Installation depth:
18 mm

Connection cross section
maximum:
2.5 mm²
minimum:
1 mm²

Connection
Rear:
4 mm²

Notes

  • For screw attachment only.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads