Auxiliary unit operation of inserts with auxiliary input from System 3000.
Operation with System 3000 operating top unit.
Technical data
Rated voltage:
AC 230 V, 50/60 Hz
Cable length to the main unit:
max. 100 m
Installation depth:
24 mm
Installation:
in device box in accordance with DIN 49073
Ambient temperature:
-20 °C to +45 °C
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.