Antenna socket insert (GEDU 10)

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 0041 00
0041 00
EAN 4010337041009
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
  • Can be used as a routing or end box.
  • For use in community antenna systems at the end of a side circuit with several device boxes.
  • The entire signal spectrum from 4 to 2400 MHz is available on both connections.
  • With R 77 terminating resistance, it can be used as an end box.

Technical data

Connection loss:
10 dB

Transmission loss:
2.5 dB

Installation depth:
28 mm

Notes

  • For non-reflective termination of a side circuit, for use in the last antenna socket outlet.
  • Suitable for terrestrial reception, area couplers, and satellite reception systems.
  • For screw attachment only.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 004100

RFA, 436 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 004100

IFC, 15 Kb

Load


Ordering info Features Downloads