System 3000 universal LED power booster DRA

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
DRA
Order no. 2383 00
2383 00
130.12 £
EAN 4010337031383
Packing unit 1
PS 02
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • Switching and dimming light bulbs, HV halogen lamps, electronic transformers for halogen, inductive transformers for halogen, HV LED or compact fluorescent lamps.
  • Operation is via upstream dimmer.
  • The connected loads are supplied via a common load line.
  • Electronic excess-temperature protection.

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Standby:
0.3 W

Connected load at 45 °C
HV LED lamps (leading edge):
50 to 100 W
HV LED lamps (trailing edge):
200 W
Light bulbs:
210 to 420 W
HV halogen lamps:
210 to 420 W
Tronic transformers:
210 to 420 W
Wound electronic transformer:
210 to 420 VA

Cable length
Load:
Max. 100 m

Ambient temperature:
-5 °C to +45 °C

Notes

  • If the ambient temperature is higher than 45 °C, the connected load must be reduced.
  • Maximum load and number of power boosters depend on dimmer. Refer to the technical appendix or operating instructions for a reference list.

Dimensions

Modular width (MW): 2

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Table: trailing edge + leading edge
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 238300

RFA, 348 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 238300

IFC, 24 Kb

Load


Gira System 3000
Guides / system basics

System basics

Order no.

PDF, 9.766 Kb

Load


Universal LED power booster DRA
Operating instructions

Operating instructions.

Order no. 2383 00

PDF, 898 Kb

Load


Ordering info Features Downloads