System 3000 room temperature controller insertwith sensor connection

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Order no. 5395 00
5395 00
95.88 £
EAN 4010337036128
Packing unit 1/5
PS 02
Recommended retail price. Prices valid for Great Britain with prices valid 08/24.
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
System 3000 room temperature controller

S3000 RTC Display S3000 RTC BT

Optional accessories

Features

Features

  • Switching electric floor heating systems and thermal servos.
  • Output signal: Pulse width modulation (PWM) or two-point control (On/Off).
  • Input for switching over to cooling mode.
  • Interrupts the heating process after 60 minutes (overheating protection of a heater).
  • Connection of a remote sensor (accessory) possible.

Combination with RF operating top unit, 1-gang / 2-gang for KNX

  • Heating actuator, 1-gang
  • Sensor channel, 1-gang or 2-gang.
  • Local control of System 3000 insert possible.
  • Wireless control of other devices for KNX possible as a sensor.
  • Temperature detection.
  • Insert function selection for room temperature controller:Control of 230 V servos, heating mode, cooling mode, heating and cooling mode, switchover to heating or cooling mode via communication object or auxiliary input. PWM and 2-point controller, absolute and relative setpoint setting, heating requirement control incl. cascading, valve protection function.Cyclical monitoring of the floor temperature, service mode for valve output, frost protection function (automatic or by communication object), temperature sensor calibration, boost function, summer and winter compensation.Auxiliary input is used for switching over between heating and cooling mode.

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Standby:
0.1 to 0.5 W

Switching current:
10 mA to 16 A

Connected load:
max. 3600 W

Recommended installation height:
1.50 m

Installation depth:
24 mm

Installation:
in device box in accordance with DIN 49073

Ambient temperature:
-5 °C to +45 °C

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Gira System 3000
Guides / system basics

System basics

Order no.

PDF, 9.766 Kb

Load


Room temperature controller insert with sensor connection
Operating instructions

Operating instructions.

Order no. 5395 00

PDF, 254 Kb

Load


Ordering info Features Downloads