eNet wireless energy sensor, 4-gang

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
DRA
Order no. 5473 00
5473 00
265.74 £
EAN 4010337774372
Packing unit 1
PS 42
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

Features

  • The eNet radio energy sensors enable the radio transmission of voltage, electricity, and energy values to the eNet server.
  • Logging electricity and voltage of the connected device.
  • Calculation of effective output, reactive power, apparent power, and active electrical energy.
  • Event- or time-controlled transmission of measurement value telegrams to the eNet server.
  • Time synchronisation using the eNet server.

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Ambient temperature:
-5 °C to +45 °C

Measurement range
Electricity:
0 mA to 16 A
Electrical power:
0 to 3680 W
Energy consumption:
0 to 99999 kWh

Wireless frequency:
868.3 MHz

Range (free field):
approx. 100 m

Rated load current:
16 A

Connection cross section:
Max. 4 mm²

Length of the data line:
Max. 3 m

Notes

  • An eNet server is required to operate this DIN rail adapter.

Dimensions

Modular width (MW): 4

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

The Gira eNet wireless system – smart networking and control of building technology
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 547300

RFA, 484 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 547300

IFC, 164 Kb

Load


eNet SMART HOME Voice Control
Guides / system basics

QUICK START GUIDE

Order no.

PDF, 2.836 Kb

Load


eNet system manual
Guides / system basics

eNet SMART HOME

Order no.

PDF, 6.336 Kb

Load


Wireless energy sensor, 4-gang
Operating instructions

Operating instructions.

Order no. 5473 00

PDF, 1.231 Kb

Load


Ordering info Features Downloads