Antenna socket insert (UE2400ST)

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Order no. 0046 00
0046 00
30.95 £
EAN 4010337046004
Packing unit 1/5
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

Features

  • 2-gang stub cable outlet in plug-in technology.
  • IEC plug for FM (radio) and DVB-T/T2.
  • IEC pin jack for DVB-S/S2 (SAT).
  • DC feed-through from the SAT connection to the input.
  • The internal conductor is connected simply by pressing it, without the need for screws. Internal conductor can thus be removed multiple times.
  • Complies with shield class A.

Technical data

TV frequency band
Frequency range:
5 to 862 MHz
Decoupling:
> 10 dB
Attenuation: R/TV plug:
4 dB

SAT frequency band
Frequency range:
950 to 2400 MHz
Decoupling:
> 20 dB
Attenuation: SAT plug:
5 dB

Installation depth:
27 mm

Notes

  • For use in individual antenna systems and for communal antenna systems, area couplers, and satellite house distribution systems on decoupled branch lines.
  • For screw attachment only.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 004600

RFA, 436 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 004600

IFC, 15 Kb

Load


Ordering info Features Downloads