Dimming actuator, 1-gang for KNX
20 – 500 W/VA

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
DRA
Order no. 2171 00
2171 00
265.11 £
EAN 4010337082200
Packing unit 1
PS 26
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • Dim actuator with integrated bus coupler.
  • Switching and dimming of light bulbs, HV halogen lamps, dimmable HV-LED lamps, dimmable compact fluorescent lamps, dimmable inductive transformers with LV halogen or NV-LED lamps, dimmable electronic transformers with LV halogen or NV-LED lamps.
  • Automatic or manual selection of dimming principle according to load.
  • Idle-state, short-circuit, and excess temperature-proof.
  • Manual operation of the outputs independent of the bus (building site operation also possible).
  • The dimming actuator, 1-gang can also be used as speed regulators for speed control of single-phase electric motors.
  • Building site operation: Outputs can be operated manually without bus voltage with operating voltage only.

Functions

  • Independent control of the dimming channels.
  • For building site operation, outputs can be operated manually without bus voltage with operating voltage only.
  • Central switching function for control of all dimming channels.
  • Delay for actively transmitted feedback messages following bus voltage recovery.
  • The load type can be specified and the dimming principle defined: Universal (with automatic calibration procedure), electronic transformer/LV LED (capacitive/phase cut), conventional transformer/LV LED (inductive/phase cut), HV LED (phase cut) or HV LED (phase cut).
  • Feedback for "switching" and "brightness value".
  • Dimmable brightness range can be set.
  • Dimming behaviour and dimming characteristics can be parameterised.
  • Switch-on behaviour for a relative dimming command can be parameterised.
  • Bulb-saving switch-on and switch-off
  • Automatic setting and scaling of the dimmable brightness range when using universal power boosters.
  • The performance of a dimming channel in the "OFF" state during reception of a relative dimming command can be parameterised (switching and dimming or no response).
  • Alarm telegrams for short circuit, overload, and load failure.
  • Feedback of connected load type.
  • Block function or forced setting function can be parameterised for each output.
  • Time functions (switch-on or switch-off delay, staircase light function).
  • Staircase light function with advance warning function via time-controlled reduction of lighting or activation of permanent lighting.
  • Linking function and up to eight scenes per dimming channel possible.
  • Elapsed-hours meter for recording switch-on time.
  • Reactions after bus voltage failure and recovery can be set.

Technical data

KNX medium:
TP256

Rated voltage:
AC 110 to 230 V, 50/60 Hz

Connected load (AC 230 V)
Light bulbs:
20 to 500 W
HV halogen lamps:
20 to 500 W
Wound electronic transformer:
20 to 500 VA
Tronic transformer:
20 to 500 W
Wound transformer with NV-LED:
20 to 100 VA
electronic transformer with NV-LED:
typically 20 to 100 W
HV LED lamps:
typically 3 to 100 W
Compact fluorescent lamp:
typically 3 to 100 W

Connected load (AC 110 V)
Light bulbs:
20 to 250 W
HV halogen lamps:
20 to 250 W
Wound electronic transformer:
20 to 250 VA
Tronic transformer:
20 to 250 W
Wound transformer with NV-LED:
20 to 50 VA
electronic transformer with NV-LED:
typically 20 to 50 W
HV LED lamps:
typically 3 to 50 W
Compact fluorescent lamp:
typically 3 to 50 W

Switching current for motors:
2.3 A

Connections
KNX:
Connection and junction terminal
Load:
Screw terminals

Connection cross section:
Max. 4 mm²

Notes

  • Power expansion using Gira power boosts.
  • Installation on DIN top-hat rail.
  • VDE approval in accordance with EN 60669-1, EN 60669-2-1.

Scope of supply

  • Connection and junction terminal for KNX included in the scope of supply.

Dimensions

Modular width (MW): 4

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Gira dimming actuators for KNX
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


IFC file for BIM (Building information modeling)

Order no. 217100

IFC, 14 Kb

Load


Dimming actuator 1-/2-/4-gang (I04)
Operating instructions

Operating instructions.

Order no. 2171 00
2172 00
2174 00

PDF, 874 Kb

Load


Dimming actuator 1-/2-/4-gang (I04)
Technical Documentation

Technical documentation.

Order no. 2171 00
2172 00
2174 00

PDF, 7.811 Kb

Load


Dimming actuator, 1-, 2-, 4-gang (I04)
Product database

Product database from ETS3.0d.

Order no. 2171 00
2172 00
2174 00

VD4, 648 Kb

Load


Ordering info Features Downloads