Bus coupler button WP SM, 1-gang with control window and single-point operation for KNX

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
grey
Order no. 5151 30
5151 30
81.33 £
EAN 4010337500063
Packing unit 1
PS 06
Recommended retail price. Prices valid for Great Britain with prices valid 08/24.
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

The bus coupler button is the interface between the KNX system and the user.

Features

Features

    Button function

    • Switching, dimming, blind, value transmitter 1-byte, and scene auxiliary unit.
    • Switching function: Command for pressing and releasing the buttons can be parameterised (ON, OFF, CHANGE, no reaction).
    • Dimming function: Command for pressing the buttons can be parameterised (Brighter-ON, Darker-OFF, Brighter or Darker-CHANGE, Brighter-CHANGE, Darker-CHANGE, no reaction).
    • Blind function: Command for pressing the buttons can be parameterised (UP, DOWN, no reaction).
    • Value transmitter 1-byte function: Mode of operation can be configured.
    • Scene auxiliary unit function: Mode of operation can be configured (with or without block function for pressing and holding a button).
    • Single-point operation (rocker at an angle) only allows one-sided (bottom) rocker operation.
    • Bus coupler button in the water-protected surface-mounted system (IP44).
    • Functions of the status LED: Red LED can either be used as an orientation light, actuation display, or status display.

    Technical data

    KNX medium:
    TP256

    KNX connection:
    Connection and junction terminal

    Protection class:
    IP44

    Protection class:
    III

    Ambient temperature:
    -25 °C to +55 °C

    Relative humidity:
    5 to 93 % (without condensation)

    Scope of supply

    • Connection and junction terminal for KNX included in the scope of supply.

    Additional figures available in the media database

    You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

    To the media database

    Further links

    Gira bus coupler button for KNX
    More

    Download


    Data sheet

    PDF

    Load


    Advertisement text

    TXT

    Load


    Push-button bus coupler water-protected surface-mounted
    Operating instructions

    Operating instructions.

    Order no. 5151 30
    5152 30
    5161 30
    5162 30

    PDF, 848 Kb

    Load


    Push-button bus coupler water-protected surface-mounted
    Technical Documentation

    Technical documentation.

    Order no. 5151 30
    5152 30
    5161 30
    5162 30

    PDF, 878 Kb

    Load


    Push-button bus coupler water-protected surface-mounted
    Product database

    Product database from ETS3.0f.

    Order no. 5151 30
    5152 30
    5161 30
    5162 30

    VD4, 75 Kb

    Load


    Ordering info Features Downloads