LED signal light 230 V~ red / green

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
red / green
Order no. 1171 00
1171 00
EAN 4010337049289
Packing unit 1
PS 02
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Inscription sheets / inscription software

in.sheets 51 x 51 mm

Optional spare part

Features

Features

  • The signal light can be used for simple signalling for treatment rooms, conference rooms, and hotel rooms, for example.
  • The full insert surface of 55 x 55 mm is evenly illuminated, divided into the upper half for the colour red, and the lower half for the colour green.
  • Both halves can be activated separately, e.g. by using a series switch.

Technical data

Rated voltage:
AC 230 V, 50 Hz

Power consumption:
1.0 W/5.6 VA

Light intensity
red:
0.1 cd
green:
0.3 cd

Installation depth:
30 mm

Connection cross section
maximum:
2.5 mm²

Ambient temperature:
0 °C to +40 °C

Scope of supply

  • Two inscription labels "Bitte warten" / "Bitte eintreten" and "Do not disturb" / "Make up room" are included.

Dimensions in mm

Insert area: B 55 H 55

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 117100

RFA, 568 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 117100

IFC, 28 Kb

Load


LED signal light / LED orientation light
Operating instructions

Operating manual.

Order no. 1169 00
1171 00
1171 ..

PDF, 459 Kb

Load


Ordering info Features Downloads