Heating actuator Basic, 6-gang for KNX

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
DRA
Order no. 2114 00
2114 00
160.43 £
EAN 4010337018414
Packing unit 1
PS 26
Recommended retail price. Prices valid for Great Britain with prices valid 08/24.
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • Heating actuator for switching thermal servos for heating systems or cooling ceilings.
  • Control using 1-bit or 1-byte corrected variable telegrams.
  • For 1-byte correcting variables, the outputs are controlled by pulse width modulation (PWM).
  • Valve drives with the characteristic "de-energised open" or "de-energised closed" can be controlled.
  • Servos with 24 V or 230 V rated voltage can be actuated.
  • Overload protected, short-circuit-proof.
  • Standard protection.
  • Feedback via bus e.g. in the event of overload and short circuit.
  • Switching the heating circuit pump (standard functions).
  • Passive group feedback of the closed valve drives.

Technical data

KNX medium:
TP256

Outputs:
6

Contact type:
Triac

Power loss:
max. 1 W

Switching voltage:
AC 24/230 V, 50/60 Hz

Switching current:
5 to 160 mA

Switch-on current:
max. 1.5 A (2 s)

Number of drives per output
AC 230 V drives:
4
AC 24 V drives:
2

Connection cross section:
Max. 4 mm²

Notes

  • Valves with the same operating voltage must be connected at all outputs.
  • VDE approval in accordance with EN 60669-1, EN 60669-2-1.
  • Installation on DIN top-hat rail.

Dimensions

Modular width (MW): 4

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 211400

RFA, 476 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 211400

IFC, 164 Kb

Load


Heating actuator basic, 6-gang
Operating instructions

Operating instructions.

Order no. 2114 00

PDF, 1.592 Kb

Load


Heating actuator basic, 6-gang
Technical Documentation

Technical documentation.

Order no. 2114 00

PDF, 4.676 Kb

Load


Heating actuator basic, 6-gang
Product database

Product database from ETS3.0d

Order no. 2114 00

VD4, 463 Kb

Load


Ordering info Features Downloads