Fully encrypted wireless transmission (AES CCM) from eNet Server software version 2.0.
2-gang blind.
Operation locks.
Establishing connections, enabled or disabled.
Status for forced setting.
All-On or All-Off scenes, threshold value scenes, and individual scenes can be configured.
Configuration of scene button via eNet SMART HOME App (if-then rules) to trigger actions, scenes, or timers.
Repeater function.
Device software update.
Localisation of the device.
Technical data
Ambient temperature:
-5 °C to +45 °C
Wireless frequency:
868.3 MHz
Range (free field):
approx. 100 m
Rated voltage:
AC 110 V to 230 V, 50/60 Hz
Standby:
0.5 W
Inputs
Cable length:
Max. 100 m
Input current:
2 mA
Signal duration:
min. 200 ms
Output status LED
Rated voltage:
AC 110 V to 230 V
Output current:
40 mA
Dimensions in mm
Ø 53
H 23
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.