Mounting plate set
System 55

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
4 plates
Order no. 5339 00
5339 00
7.20 £
EAN 4010337771388
Packing unit 1
PS 42
Recommended retail price. Prices valid for Great Britain with prices valid 08/24.
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

Features

  • Mounting plate set for System 55 cover frames.
  • The mounting plates serve as adapter plates for attaching the wireless wall transmitters to smooth or transparent surfaces, e.g. glass panes.
  • The mounting plate allows for a clean-looking closure on the back of the surface.
  • Can be broken off, and thus also suitable for multiple combinations or for mounting on device boxes.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads