The entire signal spectrum from 4 to 2400 MHz is available on both connections.
The TV connection can be used to transmit DC voltage (max. DC 24 V / 500 mA) to a satellite antenna.
Technical data
Connection loss:
5 dB
Installation depth:
28 mm
Notes
For use in individual antenna systems and for communal antenna systems, area couplers, and satellite house distribution systems on decoupled branch lines.
For screw attachment only.
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.