The staircase lighting mechanism is switched on manually or automatically.
Manual switching with System 3000 operating top unit.
Automatic switching with motion detector top unit or presence and motion detector 360° top unit Bluetooth® from System 3000.
Technical data
Rated voltage:
AC 230 V, 50 Hz
Standby:
0.25 to 0.45 W
Current consumption:
approx. 2.8 mA
Installation depth:
24 mm
Installation:
in device box in accordance with DIN 49073
Ambient temperature:
-5 °C to +45 °C
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.