Rated voltage:
AC 230 V, 50/60 Hz
Ambient temperature:
-25 °C to +70 °C
HV halogen lamps:
20 to 250 W
Wound electronic transformer:
20 to 250 VA
Wound transformer with NV-LED:
20 to 100 VA
Tronic transformer:
20 to 250 W
electronic transformer with NV-LED:
typically 20 to 100 W
LED lights:
typically 3 to 70 W
Compact fluorescent lamp:
typically 3 to 70 W
Connection cross section:
Max. 4 mm²
Wireless frequency:
868.0 to 868.6 MHz
Range (free field):
approx. 100 m