maximum for motion detector:
6.00 m
maximum for presence detector:
3.50 m
Detection range for mounting height 2.20 m
Presence detector:
Ø max. 3.50 m
Detection range for mounting height 3 m
Motion detector:
Ø max. 20 m
Presence detector:
Ø max. 8 m
Sensitivity:
0, 25, 50, 75, 100%
Motion detector:
approx. 5 to 500 lx (and day mode)
Presence detector:
approx. 5 to 1000 lx (and day mode)
Pulse duration:
approx. 0.5 s
Transmission range:
typically 10 m
Transmission power:
max. 2.5 mW, class 2
Ambient temperature:
-5 °C to +45 °C