Secondary:
SELV 26 DC V ± 2 V
Continuous load:
700 mA Continuous load
Peak load:
1.15 A peak load (max. 5 s)
Overload deactivation:
Overload shutdown from 900 mA
Connection cross section:
0.6 mm to 2.5 mm²
Door opener output:
AC 12 V, max. 1.1 A / switch-on duration 25%
Relay output:
AC 250 V, 2 A
Cable length from camera tomost distant TFT display:
without video amplifier:
Max. 150 m
with video amplifier:
Max. 300 m
Total cable length for pure audio operation:
Max. 700 m
Ambient temperature:
-5 °C to +45 °C