System 3000 brightness and temperature sensor BT

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Order no. 5466 02
5466 02
73.34 £
EAN 4010337047803
Packing unit 1/5
PS 02
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Replaces0930 00.

Necessary accessories

Optional accessories

Features

Features

  • Sensor for recording brightness and temperature.
  • Operation with the System 3000 blind timer and timer BT, operating top unit BT and room temperature controller BT.
  • Transmits the current brightness and temperature value via Bluetooth®.
  • Expansion of functions for the System 3000 blind timer and timer BT, operating top unit BT: Sun protection function, dawn and dusk function.
  • Is used as an external temperature sensor for room temperature control.
  • Battery-operated device.

Technical data

Rated voltage:
DC 3 V

Battery
Type:
1 x CR 2450
UN no.:
3091

Brightness measurement:
5 to 80000 lx

Temperature measurement range:
-5 °C to +55 °C

Wireless frequency:
2.402 to 2.480 GHz

Transmission power:
max. 2.5 mW, class 2

Transmission range:
typically 10 m

Colour:
Pure white (similar to RAL 9010)

Installation:
for attaching indoors e.g. on window panes

Ambient temperature:
-5 °C to +55 °C

Dimensions in mm

B 56 H 32 T 13

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Brightness and temperature sensor Bluetooth
Operating instructions

User manual.

Order no. 5466 02

PDF, 372 Kb

Load


Brightness and temperature sensor BT
Operating instructions

Operating instructions, from index I02.

Order no. 5466 02

PDF, 2.525 Kb

Load


Brightness and temperature sensor BT
Certificates

EC-Declaration of Conformity

Order no. 5466 02

PDF, 194 Kb

Load


Ordering info Features Downloads