System 106 surface-mounted housing
5-gang

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
traffic white (laquered)
Order no. 5505 902
5505 902
211.46 £
EAN 4010337022985
Packing unit 1
PS 20
anthracite
Order no. 5505 910
5505 910
211.46 £
EAN 4010337022992
Packing unit 1
PS 20
Recommended retail price. Prices valid for Great Britain with prices valid 08/24.
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

For surface-mounted 1-gang housings, one of the following products:
 

door st.mod. door st.mod. start-up btn Gira Keyless In fingerprint mod. For 2-gang to 5-gang surface-mounted housings, select from the following products:
intercom mod. call-btn mod.1-g call-btn mod.2-g call btn mod.3-g call btn mod.4-g call-btn mod.4-g start-up btns camera mod. display mod. (DIN 18040) info mod. blank mod.

Optional spare part

5504 .., 5505 .., 5508 ..

cab.kit SM hous. 2 x 2-g/4-g/5-g

5502 .., 5503 ..

cab.kit SM hous. 2-g/3-g
Independent of the construction progress, the housings can already be installed in the building shell. Cables and modules can then be added when they are needed.
Housings available in metal alloy laquered in traffic white (RAL 9016) or anthracite: all robust materials which ensure durability.

Features

Features

  • Very low installation height of just 28.4 mm.
  • Vertical and horizontal installation (only for surface-mounted housings, 2-gang, 3-gang, 4-gang and 5-gang) enables optimal adaptation to the installation site.
  • Suitable for use on façades with a thermal insulation composite system.

Notes

  • Surface-mounted housing, 1-gang only for use with door station module and System 106 Keyless In components.

Scope of supply

  • Flat ribbon cable, 10-pole and terminating resistors are included in the scope of supply (exception: surface-mounted housing, 1-gang).

Dimensions in mm

1-gang: 106,5 106,5 23,35
2-gang: 106,5 213,0 25,35
3-gang: 106,5 319,5 25,35
4-gang: 106,5 426,0 25,35
2 x 2-gang: 213,0 213,0 25,35
5-gang: 106,5 532,5 25,35

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Gira Door communication system
Guides / system basics

Basics, planning examples
Door communication system
Order no. 1736 90

Order no.

PDF, 5.563 Kb

Load


System 106 Surface-mounted housing 1- to 5-gang
Installation instructions

Installation instructions

Order no. 5501 ..
5502 ..
5503 ..
5504 ..
5505 ..
5508 ..

PDF, 1.971 Kb

Load


Ordering info Features Downloads