Heating actuator for switching thermal servos for heating systems or cooling ceilings.
Control using 1-bit or 1-byte corrected variable telegrams.
For 1-byte correcting variables, the outputs are controlled by pulse width modulation (PWM).
Valve drives with the characteristic "de-energised open" or "de-energised closed" can be controlled.
Servos with 24 V or 230 V rated voltage can be actuated.
Overload protected, short-circuit protected.
Standard protection.
Feedback via bus e.g. in the event of overload and short circuit.
Switching the heating circuit pump (standard functions).
Passive group feedback of the closed valve drives.
Technical data
KNX medium:
TP256
Outputs:
6
Contact type:
Triac
Power loss:
max. 1 W
Switching voltage:
AC 24/230 V, 50/60 Hz
Switching current:
5 to 160 mA
Switch-on current:
max. 1.5 A (2 s)
Number of drives per output
AC 230 V drives:
4
AC 24 V drives:
2
Connection cross section:
Max. 4 mm²
Notes
Valves with the same operating voltage must be connected at all outputs.
VDE approval in accordance with EN 60669-1, EN 60669-2-1.
Installation on DIN top-hat rail.
Dimensions
Modular width (MW):
4
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.