New

System 106 Keyless In fingerprint module

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
black matt
Order no. 5551 925
5551 925
1,037.26 £
EAN 4010337108245
Packing unit 1
PS 20
Recommended retail price. Prices valid for Great Britain with prices valid 08/24.
Price system (PS) not equal to 1, 14 = reduced discount.
New product.

Necessary accessories

For use in the door communication system

pow.supply DC 24 V 300 mA DRA audio ctrl.dev. DRA video ctrl.dev. DRA

When used as a stand-alone device

DCS swit.act. DRA DCS FM swit.act.
The Gira System 106 is an installation system made of metal in a puristic and elegant frameless design, based on basic measurements of 106.5 × 106.5 mm. With the modular door intercom in Gira System 106, hospitality begins even before you reach the front door. All the functions are presented in a harmonious overall appearance, from the call button module, intercom module, and camera module, up to the info and blank module. In the dark, backlit call buttons with inscription space ensure good legibility and an attractive appearance.

Individually adaptable modular system
The System 106 can be used in family homes or apartment buildings, as well as in office buildings, industrial properties, and hotels. The modular design enables the system's size, design, and functionality to be individually adapted to the respective requirements. Expansions and changes are possible at any time by easily exchanging the modules.
With this system, it is also possible to exchange the fronts only. This means that the appearance of the system can be changed from e.g. traffic white to a stainless steel surface at a later stage, without having to exchange the electronic units.

High-quality materials
The modules are frameless with design fronts made of genuine materials, available in two brushed stainless steel versions (V2A and V4A), anodised aluminium C-0, and a metal alloy lacquered in traffic white (RAL 9016): all robust materials which ensure durability. The camera and DIN 18040 display module feature a black glass cover.

Easy and phased installation
The system can be installed in phases, in parallel to the progress of building work. In this way, it is possible to initially install only the lower part of a surface-mounted housing during construction of the shell; cables and modules can then be added when they are needed.

Individual inscription options
Call button modules and info modules can be labelled individually via the Gira inscription service.

Features

Features

  • Fingerprint module as a professional, biometric access control system based on next-generation surface scanning technology.
  • Start-up and administration via app.
  • Use as a stand-alone device with Gira DCS switching actuators or in combination with the Gira door communication system as a door call system for buildings with several residential units.
  • Scanning the deepest layer of skin using high frequency. High detection rate and security against tampering.
  • An evaluation of the unique characteristic features of the living human finger.
  • Up to 99 fingers can be managed by the fingerprint reader.
  • Reliable recognition of fingers with slightly damaged skin from gardening, for example (damage only to the top layer of skin).
  • Data protection through the use of encryption.
  • Fast response time from application of finger to approval:approx. 1 s for up to 30 stored fingers,approx. 3 s for up to 99 stored fingers.
  • Night design of the fingerprint surface for orientation using white LED illumination.
  • 360° fingerprint readability.
  • 3-colour LED status display for visual signalling when programming and during operation.
  • Master PIN number provided on included sealed safety card if Administrator finger is no longer available. The device can be reset at the factory with the accompanying safety card.
  • Acknowledgement buzzer for acoustic signalling for user or installer.
  • Warning tone in case of unauthorised removal of the fingerprint top unit, i.e. tamper detection. Tampering circuit with switching actuator in the Gira door communication system.

Inputs and outputs

  • Connector strip connection cable for Gira door communication system.

Technical data

Power supply
System:
Flat ribbon cable, 10-pole
2-wire bus:
via control device (DC 26 V ± 2 V) or via AS (DC 24 V ± 5 % 300 mA)

Power consumption
Maximum:
1 W
Stand-by mode:
700 mW with lighting

Relay
Load capacity:
AC/DC 24 V / 1.6 A

Connections
2-wire bus:
2 x plug terminal
Additional power supply:
2 x plug terminal
System:
2 x connector strip

Resistance to EMD:
Approx. 15 kV

Protection class:
IP54

Ambient temperature:
-25 °C to +70 °C

FAR:
1:10 000 000

FRR:
1:100

Notes

  • Children’s fingers can usually only be reliably recognised from 6 years of age.

Dimensions in mm

B 106,5 H 106,5 T 28,7

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


System 106 fingerprint module
Operating instructions

Operating instructions

Order no. 5551 ..

PDF, 870 Kb

Load


System 106 fingerprint module
Operating instructions

Commissioning instructions.

Order no. 5551 ..

PDF, 761 Kb

Load


Ordering info Features Downloads