Bus coupler 3 insert with connection for external sensor for KNX

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Order no. 2009 00
2009 00
62.97 £
EAN 4010337082194
Packing unit 1/5
PS 06
Recommended retail price. Prices valid for Great Britain with prices valid 08/24.
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
Pushbutton sensor 3 Plus System 55

PB sens.3 Plus 2-g KNX PB sens.3 Plus 5-g (2+3) KNX

Optional accessories

Features

Features

  • The bus coupler 3 establishes the connection between the KNX system and an application module for KNX.
  • The combination of the bus coupler 3 and an application module produces a functional unit.
  • In the ETS project, this unit is configured in the form of the application program of the application module.
  • A temperature sensor can additionally be connected to the bus coupler 3 with external sensor. This enables a room temperature controller to record the temperature at an additional measuring point.

Technical data

KNX medium:
TP256

KNX connection:
Connection and junction terminal

Protection class:
III

Installation depth:
25 mm

Ambient temperature:
-25 °C to +55 °C

Notes

  • The remote sensor functionsonlyin combination with a pushbutton sensor 3 Plus.

Scope of supply

  • Connection and junction terminal for KNX included in the scope of supply.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 200900

RFA, 520 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 200900

IFC, 21 Kb

Load


Bus coupler 3, Bus coupler 3 external sensor
Operating instructions

Operating instructions.

Order no. 2008 00
2009 00

PDF, 783 Kb

Load


Bus coupler 3, Bus coupler 3 external sensor
Technical Documentation

Technical documentation.

Order no. 2008 00
2009 00

PDF, 1.176 Kb

Load


Ordering info Features Downloads