Connection and junction terminal for KNX

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Order no. 0595 00
0595 00
1.67 £
EAN 4010337595007
Packing unit 50
PS 06
Recommended retail price. Prices valid for Great Britain with prices valid 08/24.
Price system (PS) not equal to 1, 14 = reduced discount.

Features

Features

  • 2-pole plug terminal (red/black) for connecting the KNX line to the flush-mounted bus coupler or built-in/surface-mounted devices.
  • Up to four lines can be connected.

Notes

  • Can also be used as a branch terminal in device boxes.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Connection terminal
Product database

Product database from ETS2

Order no. 0595 00

VD1, 11 Kb

Load


Ordering info Features Downloads