LED orientation light 230 V~ white
System 55

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
white
Order no. 2361 00
2361 00
88.51 £
EAN 4010337084907
Packing unit 1
PS 02
warm white
Order no. 2364 00
2364 00
88.51 £
EAN 4010337121749
Packing unit 1
PS 02
Recommended retail price. Prices valid for Great Britain with prices valid 08/24.
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • LED orientation light for use in the private and commercial sectors.
  • The orientation light is used, for example, to illuminate stairs or as an orientation aid in dark rooms.
  • The brightness of the light can be set individually.
  • A film which can be inscribed individually can be laid in the cover plate.
  • Pictograms for room and route marking can be inserted.

Technical data

Rated voltage:
AC 230 V, 50 Hz

Power consumption:
1.7 W/8.5 VA

Brightness range:
3 to 100 %

Number of LEDs:
4

Colour temperature
White:
Approx. 5000 K

Installation depth:
30 mm

Connection cross section
maximum:
1.5 mm²

Ambient temperature:
0 °C to +40 °C

Notes

  • Professional inscription by the Gira inscription servicewww.marking.gira.com.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


LED orientation light 230 V~
Operating instructions

Operating instructions.

Order no. 2361 00
2364 00

PDF, 750 Kb

Load


Ordering info Features Downloads