Key button 10 A 250 V~ for all DIN profile semi-cylinders
Button, 1-pole

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
grey
Order no. 0163 30
0163 30
128.82 £
EAN 4010337163305
Packing unit 1
PS 02
Recommended retail price. Prices valid for Great Britain with prices valid 08/24.
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Notes

  • Please order lock separately.
  • The housing cover can only be disassembled when the lock is in unlocked position.
  • M20 inlet from bottom.

Scope of supply

  • Lock isnotincluded in the scope of supply.

Dimensions in mm

Diecast aluminium housing: B 75 H 75 T 66

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Key switch 10 A/240 V~ for all DIN profile semi-cylinder locks
Installation instructions

Operating instructions.

Order no. 0144 30
0163 30

PDF, 280 Kb

Load


Ordering info Features Downloads