DALI gateway Plus for KNX

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
DRA
Order no. 2180 00
2180 00
450.00 £
EAN 4010337011064
Packing unit 1
PS 66
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Features

Features

  • Compatible with DALI and DALI-2 Standard.
  • The DALI gateway Plus forms the interface between a KNX installation and a digital DALI lighting system.
  • Control of max. 64 DALI operating devices as individual control, group control in max. 32 groups, or central control via a broadcast telegram (group 17 – 32 each with max. 2 operating devices).
  • Manual operation of the devices also independent of the bus (also building site operation with broadcast control).
  • Energy-saving function: Deactivation of the power supply to the DALI operating devices possible in a switched-off state (using additional switching actuator for KNX).
  • 16 light scenes.
  • The groups can be integrated in the light scenes.
  • Effect control can be configured for max. 16 sequences in 1 to 500 run-throughs (or infinite).
  • Feedback about DALI error status or short circuit and notification of power supply failure.
  • Active or passive (object can be read out) cyclical feedback function.
  • Group feedback of all switching conditions possible.
  • Feedback can be delayed until after the recovery of bus voltage.

Group and device functions

  • Switching and brightness value: Active (send to the bus in case of change or cyclically) or passive (object can be read out) feedback functions.
  • Brightness range can be set.
  • Bulb-saving switch-on and switch-off
  • Dimming behaviour can be parameterised.
  • Time functions (switch-on or switch-off delay, advanced staircase function – pre-warning function in accordance with DIN 18015-2 or reduced continuous lighting).
  • Block function or alternatively forced setting function can be parameterised for each group. With block function, the flashing of light groups is possible.
  • Readout of the DALI device status using KNX.
  • Elapsed-hours meter as forward and backward counter with limit value evaluation.
  • Online or offline configuration of the DALI devices using ETS plug-in.
  • Replacement of an individual, defective DALI device is possible during operation without ETS.

Operation of emergency lighting

  • Suitable for operation in emergency lighting systems.
  • Control and monitoring of individual-battery and centrally-supplied DALI emergency lighting systems.
  • Support for DALI emergency light converters in accordance with EN 62386-202 (individual battery-operated emergency lights with DALI interface): Function test, continuous operation test, limited continuous operation test, query of the battery charge.

Technical data

KNX medium:
TP256

Rated voltage
AC:
AC 110 to 240 V, 50/60 Hz
DC:
DC 110 to 240 V

Power loss:
max. 3 W

Connections
KNX:
Connection and junction terminal
DALI:
Screw terminals

Cable lengths between gateway and operating device
Ø 1.5 mm²:
Max. 300 m
Ø 1.0 mm²:
Max. 238 m
Ø 0.75 mm²:
Max. 174 m
Ø 0.5 mm²:
Max. 116 m

Connection cross section:
Max. 4 mm²

Ambient temperature:
-5 °C to +45 °C

Notes

  • DALI-2 support from index level I06.
  • Operation of emergency lighting systems:The legal and normative requirements vary from country to country. In any case, the user / professional planner should ensure that the specific guidelines are observed.
  • VDE approval in accordance with EN 60669-1, EN 60669-2-1.
  • Configuration and start-up of the device from ETS 4.1 (recommended) or with ETS 3 using version “d” or higher.

Scope of supply

  • Connection and junction terminal for KNX included in the scope of supply.

Dimensions

Modular width (MW): 4

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

DALI light control
More

The Gira AppShop is the marketplace for interesting solutions and applications in intelligent building technology. More than 200 apps are available today, including application descriptions, plug-ins, function templates, logic modules and sample projects.
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


IFC file for BIM (Building information modeling)

Order no. 218000

IFC, 14 Kb

Load


DALI gateway Plus
Technical Documentation

Technical documentation.

Order no. 2180 00

PDF, 2.307 Kb

Load


DALI gateway Plus
Product database

Product database from ETS3.0d.

Order no. 2180 00

VD5, 10.830 Kb

Load


DALI gateway Plus
Operating instructions

Operating instructions.

Order no. 2180 00

PDF, 390 Kb

Load


Ordering info Features Downloads