LED lighting element 230 V~

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
yellow, 0.95 mA
Order no. 0497 07
0497 07
14.40 £
EAN 4010337497073
Packing unit 10/50
PS 01
blue, 0.8 mA
Order no. 0497 08
0497 08
14.40 £
EAN 4010337497080
Packing unit 10/50
PS 01
Red, 0.95 mA
Order no. 0497 10
0497 10
14.40 £
EAN 4010337497103
Packing unit 10/50
PS 01
white, 0.7 mA
Order no. 0497 18
0497 18
14.40 £
EAN 4010337881803
Packing unit 10/50
PS 01
Recommended retail price. Prices valid for Great Britain with prices valid 08/24.
Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 12/2026

Optional accessories

Pull-cord switch and pull-cord button inserts

pull-cord btn NO cont. s.sig.

Surface-mounted

pull-cord sw. off/2-way

Features

Notes

  • Subject to availability.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads
Home Flush-mounted inserts, accessories Lighting elements LED lighting element 230 V~