eNet wireless operating top unit arrow symbols

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 5494 01
5494 01
99.76 £
EAN 4010337104667
Packing unit 1/5
PS 42
pure white glossy
Order no. 5494 03
5494 03
99.76 £
EAN 4010337104650
Packing unit 1/5
PS 42
pure white matt
Order no. 5494 27
5494 27
99.76 £
EAN 4010337104643
Packing unit 1/5
PS 42
anthracite
Order no. 5494 28
5494 28
102.27 £
EAN 4010337104636
Packing unit 1/5
PS 42
colour aluminium
Order no. 5494 26
5494 26
105.27 £
EAN 4010337104629
Packing unit 1/5
PS 42
black matt
Order no. 5494 005
5494 005
105.27 £
EAN 4010337104605
Packing unit 1/5
PS 42
grey matt
Order no. 5494 015
5494 015
105.27 £
EAN 4010337104599
Packing unit 1/5
PS 42
stainless steel
Order no. 5494 600
5494 600
111.78 £
EAN 4010337104612
Packing unit 1/5
PS 42
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
  • Operation on switching, dimming or blind insert or 3-wire auxiliary insert from System 3000.
  • Manual, wireless and time-controlled operation of e.g. blinds, shutters, awnings, lighting or fans.
  • Transmitter for wireless transmission of switching, dimming and blind commands.
  • Adjustbable night mode. Status LED and function LED are not lit up continuously.
  • Status feedback to wireless transmitter.
  • Status display with LED.
  • Evaluation of auxiliary inputs.

Functions in combination with blind insert:

  • Positioning of hangings via scene call-up.
  • Position for sun protection and twilight.
  • Runtime and ventilation position of the hanging can be saved.

Functions in combination with light insert:

  • Scene operation possible.
  • Switch-on brightness can be permanently stored when combined with dimming insert.

Functions in combination with 3-wire auxiliary unit:

  • Power-supplied eNet transmitter.
  • Lighting control.
  • Shading control.

Adjustable with eNet server version 2.3 and higher (depending on the insert):

  • Fully encrypted wireless transmission (AES-CCM).
  • Deactivate auxiliary unit evaluation.
  • Operation locks.
  • Reversal time adjustable for blinds, shutters and awnings.
  • Direction of travel can be inverted.
  • Position for sun protection, twilight, lock-out protection and wind alarm.
  • Maximum brightness, minimum brightness and dimming speed adjustable.
  • Function of the status LED can be set as status LED/actuation display.
  • Delay time.
  • Switch-on/off delay.
  • Dimming ramp up/down.
  • Switch-off pre-warning.
  • Permanent-on, permanent-off.
  • Hotel function.
  • Light control.
  • Repeater function.
  • Device software update.

Technical data

Ambient temperature:
-5 °C to +45 °C

Wireless frequency:
868.0 to 868.6 MHz

Range (free field):
approx. 100 m

Notes

  • The range can be reduced when using a metal top unit and/or metal cover frames.
  • Radio approval is valid for EU and EFTA countries.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

The Gira eNet wireless system – smart networking and control of building technology
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Gira System 3000
Guides / system basics

System basics

Order no.

PDF, 9.766 Kb

Load


PSTI Statement of Compliance

Order no.

PDF, 282 Kb

Load


Wireless operating top unit Memory, Wireless operating top unit
Operating instructions

Operating instructions

Order no. 5492 ..
5493 ..
5494 ..
5495 ..

PDF, 456 Kb

Load


Ordering info Features Downloads