eNet Radio reception module

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
DRA
Order no. 5452 00
5452 00
93.15 £
EAN 4010337774303
Packing unit 1
PS 42
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
  • The eNet wireless receiver module is a wireless receiver for max. 32 eNet wireless DIN-rail mounting modules.
  • Operation with power supply.
  • Integrated antenna.
  • External antenna can be connected additionally in unfavourable installation conditions.

Technical data

Rated voltage:
DC 12 V SELV

Current consumption:
15 mA

Ambient temperature:
-5 °C to +45 °C

Wireless frequency:
868.0 to 868.6 MHz

Range (free field):
approx. 100 m

Data line:
J-Y(St)Y 2x2x0.8

Length of the data line:
Max. 3 m

Number of eNet DRA modules:
max. 32

Notes

  • Radio approval is valid for EU and EFTA countries.
  • An additional antenna is required for installation in a distribution cabinet or a sub-distribution system with a metal housing. The additional antenna must be placed outside the metal housing.

Dimensions

Modular width (MW): 2

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

The Gira eNet wireless system – smart networking and control of building technology
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 545200

RFA, 352 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 545200

IFC, 24 Kb

Load


eNet SMART HOME Voice Control
Guides / system basics

QUICK START GUIDE

Order no.

PDF, 2.836 Kb

Load


eNet system manual
Guides / system basics

eNet SMART HOME

Order no.

PDF, 6.336 Kb

Load


eNet wireless receiver module
Certificates

EC-Declaration of Conformity

Order no. 5452 00

PDF, 185 Kb

Load


PSTI Statement of Compliance

Order no.

PDF, 280 Kb

Load


Wireless receiver module
Operating instructions

Operating instructions.

Order no. 5452 00

PDF, 1.207 Kb

Load


Ordering info Features Downloads