eNet Radio switching actuator or momentary-contact actuator, 1-gang

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
DRA
Order no. 5433 00
5433 00
112.60 £
EAN 4010337774273
Packing unit 1
PS 42
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
 

server DRA WL receiver mod. DRA

Features

Features

  • The eNet wireless switching or momentary-contact actuator receives telegrams for switching lighting from the eNet wireless receiver module or eNet server via a data line.
  • Operating modes: Switching actuator or momentary-contact actuator.
  • Status feedback to eNet radio transmitter.
  • Scene operation.
  • Operating mode buttons: Relay contact stays closed as long as telegrams are being received (max. 60 seconds).

Can be set with eNet server:

  • Flashing function.
  • Delay time.
  • Switch-on/off delay.
  • Switch-off pre-warning.
  • Minimum switching repeat time.
  • Permanent-on, permanent-off.

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Standby:
max. 0.2 W

Ambient temperature:
-5 °C to +45 °C

Breaking capacity 230 V AC:
16 A/AC1

Connected load
Light bulbs:
2300 W
HV halogen lamps:
2000 W
Wound electronic transformer:
1000 VA
Tronic transformer:
1500 W
Fluorescent lamps, uncompensated:
920 VA
LED lights:
typically 500 W
Compact fluorescent lamp:
typically 500 W
Capacitive load:
690 VA (560 µF)

Connection cross section:
Max. 4 mm²

Length of the data line:
Max. 3 m

Notes

  • An eNet wireless receiver module or an eNet server is required to operate this DIN rail adapter.

Dimensions

Modular width (MW): 2

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

The Gira eNet wireless system – smart networking and control of building technology
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 543300

RFA, 352 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 543300

IFC, 24 Kb

Load


eNet SMART HOME Voice Control
Guides / system basics

QUICK START GUIDE

Order no.

PDF, 2.836 Kb

Load


eNet system manual
Guides / system basics

eNet SMART HOME

Order no.

PDF, 6.336 Kb

Load


Wireless switching/momentary-contact actuator, 1-gang
Operating instructions

Operating instructions.

Order no. 5433 00

PDF, 1.098 Kb

Load


Ordering info Features Downloads