Rated voltage:
AC 230 V, 50/60 Hz
Standby per output:
max. 0.3 W
Ambient temperature:
-5 °C to +45 °C
Connected load per output
HV halogen lamps:
20 to 250 W
Wound electronic transformer:
20 to 250 VA
Wound transformer with NV-LED:
20 to 100 VA
Tronic transformer:
20 to 250 W
electronic transformer with NV-LED:
typically 20 to 100 W
LED lights:
typically 3 to 50 W
Compact fluorescent lamp:
typically 3 to 50 W
Parallel switched outputs at max. 95% utilization:
max. 950 W at AC 230 V, 50/60 Hz
Connection cross section:
Max. 4 mm²
Length of the data line:
Max. 3 m