The eNet wireless blind actuator enables the control of electrically operated hangings such as blinds, shutters and awnings.
Positioning of blinds and slats using scene call-up.
Positions for sun protection and twilight can be saved.
Status feedback to eNet radio transmitter.
Curtain runtime can be saved.
Slat adjustment time can be saved.
Can be set with eNet server:
Adjustment time when changing directions.
Direction of travel can be inverted (e.g. for roof windows).
Position for solar protection, twilight, lock-out protection, and wind alarms.
Behaviour after mains power failure.
Repeater function.
Localisation of the device.
Technical data
Rated voltage:
AC 230 V, 50/60 Hz
Standby:
max. 0.5 W
Ambient temperature:
-25 °C to +70 °C
Connected load of motors:
1000 W
Connection cross section:
Max. 4 mm²
Wireless frequency:
868.0 to 868.6 MHz
Range (free field):
approx. 100 m
Dimensions:
Ø 53,0 H 28,0 mm
Notes
Mounting in device box, surface-mounted housing or in installation adapter.
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.