eNet wireless control unit DALI, 1-gang Mini

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Order no. 5422 00
5422 00
129.90 £
EAN 4010337774198
Packing unit 1/5
PS 42
Recommended retail price. Prices valid for Great Britain with prices valid 08/24.
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • The eNet wireless control unit DALI enables switching and brightness adjustment of DALI lights.
  • Joint operation of all connected DALI ballasts, broadcast.
  • DALI power supply for a maximum of twelve devices.
  • Parallel connection of up to six DALI wireless control units Mini to supply power to up to 72 devices.
  • Switch-on and minimum brightness can be saved.
  • Scene operation.
  • Status feedback to eNet radio transmitter.
  • Short-circuit and excess-temperature protection.

Can be set with eNet server:

  • Maximum brightness.
  • Dimming speed.
  • Delay time.
  • Switch-on/off delay.
  • Dimming ramp up/down.
  • Switch-off pre-warning.
  • Permanent-on, permanent-off.
  • Hotel function.
  • Light control.
  • Repeater function.
  • Localisation of the device.

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Standby:
max. 2 W

Ambient temperature:
-25 °C to +70 °C

DALI rated voltage:
DC 16 V

Output current:
max. 24 mA

Connection cross section:
Max. 4 mm²

Wireless frequency:
868.0 to 868.6 MHz

Range (free field):
approx. 100 m

Notes

  • Mounting in device box, surface-mounted housing or in installation adapter.

Dimensions in mm

Ø 53 H 28

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

The Gira eNet wireless system – smart networking and control of building technology
More

DALI light control
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


eNet SMART HOME Voice Control
Guides / system basics

QUICK START GUIDE

Order no.

PDF, 2.836 Kb

Load


eNet system manual
Guides / system basics

eNet SMART HOME

Order no.

PDF, 6.336 Kb

Load


eNet wireless DALI control unit, 1-gang Mini
Certificates

EC-Declaration of Conformity

Order no. 5422 00

PDF, 187 Kb

Load


Wireless DALI control unit, 1-gang Mini
Operating instructions

Operating instructions.

Order no. 5422 00

PDF, 353 Kb

Load


Ordering info Features Downloads