System 3000 blind controller insertwith auxiliary input

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
Order no. 5414 00
5414 00
112.87 £
EAN 4010337027423
Packing unit 1/5
PS 02
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Optional accessories

Features

Features

  • Control of electrically operated blinds, shutters and awnings.
  • Operation as main unit or auxiliary unit.
  • Integration in group control or central control can be done via auxiliary inputs.
  • Wind alarm locking using the auxiliary input.
  • An individual intermediate position can be saved together with a top unit.
  • Controlling a motor, e.g. to set the end positions, can be done without a top unit.
  • Polarity reversal function for the outputs for simplified start-up.
  • Operation with neutral conductor connection.

Combination with RF operating top unit, 1-gang / 2-gang for KNX

  • Blind actuator, 1-gang.
  • Sensor channel, 1-gang or 2-gang.
  • Local control of System 3000 insert possible.
  • Wireless control of other devices for KNX possible as a sensor.
  • Temperature detection.
  • Insert function selection:Curtain type selectable, safety function (wind, rain, frost alarm), sun protection function, fabric stretching function for awnings, end position correction for ventilation function, automatic curtain moving time detection via the KNX bus, scene function (16 scenes), blocking function.

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Connected load of motors:
700 W

Stand-by mode:
0.1 W to 0.5 W

Installation:
in device box pursuant to DIN 49073

Installation depth:
24 mm

Connection cross section
Single-wire:
1 bis 4 mm²
fine-wire with core jacket:
0.5 bis 2.5 mm²

Ambient temperature:
-5 °C to +45 °C

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 541400

RFA, 428 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 541400

IFC, 15 Kb

Load


Blind control insert with auxiliary input
Operating instructions

Operating instructions.

Order no. 5414 00

PDF, 1.377 Kb

Load


Blind control insert with auxiliary input
Operating instructions

User manual, Index I01.

Order no. 5414 00

PDF, 621 Kb

Load


Gira System 3000
Guides / system basics

System basics

Order no.

PDF, 9.766 Kb

Load


Ordering info Features Downloads