System 3000 blind timer and timer Display

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 5366 01
5366 01
EAN 4010337027430
Packing unit 1/5
PS 02
pure white glossy
Order no. 5366 03
5366 03
EAN 4010337027447
Packing unit 1/5
PS 02
pure white matt
Order no. 5366 27
5366 27
EAN 4010337027461
Packing unit 1/5
PS 02
anthracite
Order no. 5366 28
5366 28
EAN 4010337027478
Packing unit 1/5
PS 02
colour aluminium
Order no. 5366 26
5366 26
EAN 4010337027454
Packing unit 1/5
PS 02
black matt
Order no. 5366 005
5366 005
EAN 4010337037484
Packing unit 1/5
PS 02
grey matt
Order no. 5366 015
5366 015
EAN 4010337087243
Packing unit 1/5
PS 02
stainless steel (lacquered)
Order no. 5366 600
5366 600
EAN 4010337027485
Packing unit 1/5
PS 02
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

Features

  • Operation via capacitive sensor surface.
  • Fast programming for adopting the current time as the programmed movement time/switching time.
  • Automatic summer/winter time switchover, deactivatable.
  • Switching at sunrise or sunset (astro function) adjustable for 18 countries.
  • Astro time for sunrise and sunset can be individually adjusted by ±2 hours.
  • The blocking function blocks operation of the auxiliary unit and deactivates automatic mode.
  • The display turns off after 2 minutes, permanent display of time is possible.
  • Programming one raising and one lowering time or two switch-on and switch-off times for weekdays (Mon-Fri) and for the weekend (Sat+Sun).

Technical data

Accuracy
Per month:
±10 s

Power reserve:
approx. 4 h

Ambient temperature:
-5°C to +45°C

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Blind timer and timer Display
Operating instructions

User manual.

Order no. 5366 ..

PDF, 364 Kb

Load


Gira Smart Home
Brochures

Order no.

PDF, 2.027 Kb

Load


Gira System 3000
Guides / system basics

System basics

Order no.

PDF, 9.766 Kb

Load


Ordering info Features Downloads