New

Pushbutton sensor 4 24 V 4-gang

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
white
Order no. 5054 003
5054 003
94.49 £
EAN 4010337074922
Packing unit 1
PS 02
anthracite
Order no. 5054 028
5054 028
94.49 £
EAN 4010337074939
Packing unit 1
PS 02
Recommended retail price. Prices valid for Great Britain with prices valid 08/24.
Price system (PS) not equal to 1, 14 = reduced discount.
New product.

Necessary accessories

Features

Features

  • Pushbutton sensor 4 for connection to 24 V control systems.
  • Operating surface made of high-quality three-millimetre thick real material (glass, stainless steel, aluminium).
  • Two white status LEDs per rocker.
  • Measurement of the room temperature with integrated temperature sensor (PT1000).

Technical data

Button
Rated voltage:
AC/DC 24 V SELV
Current capacity:
20 mA per button
Output resistance:
880 Ω

LED
Rated voltage:
DC 24 V SELV
Current consumption:
approx. 1 mA per LED

Temperature sensor:
PT1000, class B

Protection class:
III

Installation depth:
16 mm

Ambient temperature:
-5 °C to +45 °C

Notes

  • Suitable for SELV circuits only.
  • Professional inscription by the Gira inscription servicewww.marking.gira.com.
  • The pushbutton sensor is delivered with a program-neutral start-up rocker. The suitable rocker set for the switch range must be ordered separately.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 5054028

RFA, 408 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 5054028

IFC, 54 Kb

Load


Pushbutton sensor 4 24 V
Operating instructions

Operating instructions.

Order no. 5051 ..
5052 ..
5054 ..

PDF, 470 Kb

Load


Ordering info Features Downloads