New

Rocker button insert, 4-gang 10 A 250 V~ NO contact, 1-pole

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
with mounting claws
Order no. 3147 00
3147 00
26.78 £
EAN 4010337038832
Packing unit 10
PS 01
without mounting claws
Order no. 3867 00
3867 00
26.78 £
EAN 4010337064855
Packing unit 1
PS 01
Recommended retail price. Prices valid for Great Britain with prices valid 08/24.
Price system (PS) not equal to 1, 14 = reduced discount.
New product.
The switches and rockers of the new and previous switch generation in the System 55 are fully compatible in terms of aesthetics. Only on a technical level can the generations not be combined, due to the new rocker holder.

Necessary accessories

One of the following articles:
 

rocker 2-g rocker 2-g arrows rocker 2-g arrow

Optional accessories

Features

Features

  • Can also be used as 2-gang NO contact with 1-gang rocker.

Technical data

Installation depth:
32 mm

Connection cross section
For rigid and flexible conductors up to:
2.5 mm²

Notes

  • For deep device boxes.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Link to the switch overview tool article numbers old/new
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads