New

Rocker button 10 A 250 V~ with inscription space
1-pole NO contact with sep. signal contact

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
grey
Order no. 3152 30
3152 30
22.19 £
EAN 4010337124061
Packing unit 10
PS 14
Recommended retail price. Prices valid for Great Britain with prices valid 08/24.
Price system (PS) not equal to 1, 14 = reduced discount.
New product.
The switches and rockers of the new and previous switch generation in the System 55 are fully compatible in terms of aesthetics. Only on a technical level can the generations not be combined, due to the new rocker holder.

Optional accessories

Features

Features

  • Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.

Technical data

Connection cross section
For rigid and flexible conductors up to:
2.5 mm²

Notes

  • Can also be connected to be illuminated.

Scope of supply

  • The "light", "bell" and "door" symbols are included.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Link to the switch overview tool article numbers old/new
More

Order overview LED illumination elements
More

Combination options, connection options and functions LED illumination elements
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Combination options, connection options and functions
Technical Documentation

LED lighting elements: Combination options, connection options and functions

Order no. 3791 ..
3792 ..
3793 ..
3794 ..
3795 ..

PDF, 1.488 Kb

Load


Order directory for LED lighting elements
Technical Documentation

Order directory for LED lighting elements: New generation switches

Order no. 3791 ..
3792 ..
3793 ..
3794 ..
3795 ..

PDF, 30 Kb

Load


Ordering info Features Downloads