The switches and rockers of the new and previous switch generation in the System 55 are fully compatible in terms of aesthetics. Only on a technical level can the generations not be combined, due to the new rocker holder.
Features
Features
The hotel-card switch can perform security and energy saving functions, for example.
When the hotel card is removed, any devices which are still switched on are deactivated.
The electric circuit is only activated via the button once the card has been inserted.
Technical data
Installation depth:
32 mm
Connection cross section
For rigid and flexible conductors up to:
2.5 mm²
Rated output
LEDi/CFLi:
100 W
Notes
Further versions are available upon request.
The screw-in clamp piece provides increased theft protection.
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.