New

Rocker switch and rocker button insert 10 A 250 V~ 2-way switch / 2-way momentary contact

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
with mounting claws
Order no. 3139 00
3139 00
EAN 4010337039136
Packing unit 10
PS 01
without mounting claws
Order no. 3869 00
3869 00
EAN 4010337064565
Packing unit 1
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
New product. Available from 08/2024.

Necessary accessories

One of the following articles:
 

rocker 2-g

Optional accessories

Features

Features

  • Rocker switch and button in which the left rocker is laid out as a switch and the right rocker is laid out as a push button.
  • For switching and colour control of an LED orientation light.
  • For controlling motion detectors manually.
  • For activating dimmer auxiliary units.
  • For controlling switched lighting.

Technical data

Installation depth:
32 mm

Connection cross section
For rigid and flexible conductors up to:
2.5 mm²

Rated output
LEDi/CFLi:
100 W

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads