Pushbutton switch 10 AX 250 V~with upright rocker, 2-gang
2-way switch, 2-gang

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 2861 201
2861 201
36.02 £
EAN 4010337065883
Packing unit 1/5
PS 01
pure white matt
Order no. 2861 27
2861 27
36.02 £
EAN 4010337053286
Packing unit 1/5
PS 01
anthracite
Order no. 2861 28
2861 28
36.49 £
EAN 4010337053293
Packing unit 1/5
PS 11
colour aluminium
Order no. 2861 26
2861 26
39.37 £
EAN 4010337053279
Packing unit 1/5
PS 11
stainless steel
Order no. 2861 600
2861 600
45.67 £
EAN 4010337021209
Packing unit 1/5
PS 11
Recommended retail price. Prices valid for Great Britain with prices valid 08/24.
Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 09/2024. Or while stocks last

Features

Technical data

Installation depth
2860 ..:
28 mm
2861 ..:
32 mm

Connection cross section
For rigid and flexible conductors up to:
2.5 mm²

Rated output
LEDi/CFLi:
100 W

Notes

  • Subject to availability.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads