Pushbutton switch 10 AX 250 V~with upright rocker, 2-gang
Series switch

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 2860 201
2860 201
25.53 £
EAN 4010337065876
Packing unit 1/5
PS 01
pure white matt
Order no. 2860 27
2860 27
25.53 £
EAN 4010337029373
Packing unit 1/5
PS 01
anthracite
Order no. 2860 28
2860 28
25.99 £
EAN 4010337029397
Packing unit 1/5
PS 11
colour aluminium
Order no. 2860 26
2860 26
28.87 £
EAN 4010337029380
Packing unit 1/5
PS 11
black matt
Order no. 2860 005
2860 005
28.87 £
EAN 4010337038023
Packing unit 1/5
PS 11
grey matt
Order no. 2860 015
2860 015
28.87 £
EAN 4010337087199
Packing unit 1/5
PS 11
stainless steel
Order no. 2860 600
2860 600
35.24 £
EAN 4010337021223
Packing unit 1/5
PS 11
Recommended retail price. Prices valid for Great Britain with prices valid 08/24.
Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 09/2024. Or while stocks last

Features

Technical data

Installation depth
2860 ..:
28 mm
2861 ..:
32 mm

Connection cross section
For rigid and flexible conductors up to:
2.5 mm²

Rated output
LEDi/CFLi:
100 W

Notes

  • Subject to availability.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads