British Standard switch (BS EN 60669-1) 45 A 250 V~
System 55, Off-switch 2-pole

Item comparison | 1
Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
pure white glossy
Order no. 2821 03
2821 03
31.48 £
EAN 4010337035893
Packing unit 10
PS 29
anthracite
Order no. 2821 28
2821 28
33.80 £
EAN 4010337035909
Packing unit 1
PS 29
black matt
Order no. 2821 005
2821 005
37.32 £
EAN 4010337053361
Packing unit 10
PS 29
Recommended retail price. Prices valid for Great Britain with prices valid 01/25.
Price system (PS) not equal to 1, 14 = reduced discount.
Replaces2838 ..

Features

Technical data

Installation depth:
16 mm

Connection cross section
maximum:
2 x 6 mm² or1 x 10 mm²

Notes

  • Individual device. Cannot be combined.
  • A square BS installation box is required for the installation.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads