RCD-protected socket outlet 30 mA with increased contact protection (Safety Plus)

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 2677 01
2677 01
154.33 £
EAN 4010337011941
Packing unit 1
PS 03
pure white glossy
Order no. 2677 03
2677 03
154.33 £
EAN 4010337011958
Packing unit 1
PS 03
pure white matt
Order no. 2677 27
2677 27
154.33 £
EAN 4010337011965
Packing unit 1
PS 03
anthracite
Order no. 2677 28
2677 28
156.70 £
EAN 4010337011972
Packing unit 1
PS 03
colour aluminium
Order no. 2677 26
2677 26
158.15 £
EAN 4010337011989
Packing unit 1
PS 03
black matt
Order no. 2677 005
2677 005
158.15 £
EAN 4010337037071
Packing unit 1
PS 03
grey matt
Order no. 2677 015
2677 015
158.15 £
EAN 4010337085249
Packing unit 1
PS 03
Recommended retail price. Prices valid for Great Britain with prices valid 08/24.
Price system (PS) not equal to 1, 14 = reduced discount.
Replaces0477 01,0477 03,0477 26,0477 27,0477 28.

Features

Features

  • The RCD-protected socket outlet is a built-in protective device with a voltage-independent residual current tripping in accordance with VDE 0664.
  • This device works like an RCD switch.

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Rated current:
16 A

Rated residual current:
30 mA

Installation depth:
32 mm

Connection cross section
for conductors from:
1.5 mm² to 2.5 mm²

Ambient temperature:
-25 °C to +40 °C

Notes

  • Mounting in a deep device box.
  • Increased contact protection (Safety Plus) in accordance with IEC 60884-1.
  • Residual current devices (RCDs) in a unit with one socket outlet can also provide protection for an adjacent socket outlet (under a shared cover), DIN VDE 0100-530:2018-06.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


RCD-protected socket outlet 30 mA, RCD 30 mA
Operating instructions

Operating instructions.

Order no. 2664 ..
2677 ..

PDF, 77 Kb

Load


Ordering info Features Downloads