Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Stainless steel door station
4-gang

Item comparison | 1

stainless steel
520.28 £
Order no. 2504 20
EAN 4010337051077
Packing unit 1
PS 20

Recommended retail price. Prices valid for Great Britain with prices valid 01/21.
Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 12/2021.

Necessary accessories

Optional accessories

Optional spare part

Features

  • 3 mm thick, ground stainless steel front plate of high-quality V2A stainless steel. This makes it especially resistant to environmental influences and vandalism.
  • Screwless installation system. A special opening tool included with the product is used for unlocking.
  • Flush-mounted box with wall anchors and openings for cable entry.
  • Depth of the flush-mounted box: 40 mm (audio), 60 mm (video).
  • Special construction design of the speaker and microphone prevents vandalism and moisture penetration. Due to the design used, it is not possible to puncture the loudspeaker or microphone with a sharp object.
  • Speakerphone function (voice-controlled talk-back with echo and background noise suppression).
  • Adjustable voice volume.
  • Vandalism-protected stainless steel call buttons. These are recessed flush in the front plate and have a precise switching behaviour when a call button is pressed.
  • Acoustic acknowledgement signal when call button is pressed (deactivatable if necessary).
  • Night design of stainless steel call buttons. Illuminated with white LEDs.
  • The inscription space or the name plates are evenly illuminated with maintenance-free, energy-saving white LED technology.
  • The cover windows for the name plates are recessed flush in the front plate and consist of shatter-proof, scratch-resistant, 5 mm thick security glass. They are therefore especially impervious to vandalism in the form of impact, fire, scratching, etc. The cover windows are easy to clean.
  • The name plates can be removed from the front without disassembling the stainless steel door station. The unlocking device of the name plates is concealed.
  • The name plates are protected against sprayed water.
  • A catch strap and supporting surface in the flush-mounted box serve as mounting aids during installation.
  • One-man start-up with easy start-up procedure.
  • Circumferential sponge rubber seal for wall sealing on the underside of the front plate.
  • Large coverage between flush-mounted box and brickwork.
  • For larger system set-ups, the front plate is secured with screws.
  • Professional labelling is available from the Gira Inscription Service www.marking.gira.com or using the Gira inscription software.

Technical data

Power supply:
via the 2-wire bus

Connections
2-wire bus:
2x screw terminals
Additional power supply:
2x screw terminals
Connection cable:
2 x connector strip
Video:
1 x connector strip

Ambient temperature:
-25 °C to +70 °C

Protection type:
IP44

Notes

  • The stainless steel door station is supplied ready for connection including built-in speaker. This eliminates time-consuming cabling of the call buttons. Only a Gira 2-wire bus is required to connect the door station stainless steel.

Dimensions in mm

Front plate, 1-gang: W 160 H 218 D -
Front plate, 2-gang: W 160 H 218 D -
Front plate, 3-gang: W 160 H 218 D -
Front plate, 4-gang: W 160 H 285 D -
Front plate, 6-gang: W 160 H 285 D -
Front plate, 8-gang: W 160 H 352 D -
Front plate, 9-gang: W 160 H 352 D -
Flush-mounted box, 1-gang: W 140 H 198 D 40
Flush-mounted box, 2-gang: W 140 H 198 D 40
Flush-mounted box, 3-gang: W 140 H 198 D 40
Flush-mounted box, 4-gang: W 140 H 265 D 40
Flush-mounted box, 6-gang: W 140 H 265 D 40
Flush-mounted box, 8-gang: W 140 H 332 D 40
Flush-mounted box, 9-gang: W 140 H 332 D 40
Name plate: W 62 H 18 D -

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Door Station Stainless Steel (Audio)
Operating instructions

Operating instructions.

Load
Order no.
2501 20
2502 20
2503 20
2504 20
2506 20
2508 20
2509 20
2510 20
2512 20
File format
PDF
File size
182 Kb

Gira Door Station Stainless Steel
Product information

Product information
Gira Door Station Stainless Steel
Elegant, rugged and vandal-proof
Order no. 1734 90

Load
Order no.
File format
PDF
File size
258 Kb

Parts list

0 items
To the parts list