Bluetooth® wall transmitter, 2-gang

Specification
Order no.
£/piece
without VAT
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 2462 01
2462 01
98.02 £
EAN 4010337110736
Packing unit 1
PS 02
pure white glossy
Order no. 2462 03
2462 03
98.02 £
EAN 4010337101642
Packing unit 1
PS 02
pure white matt
Order no. 2462 27
2462 27
98.02 £
EAN 4010337101659
Packing unit 1
PS 02
anthracite
Order no. 2462 28
2462 28
100.24 £
EAN 4010337101680
Packing unit 1
PS 02
colour aluminium
Order no. 2462 26
2462 26
103.58 £
EAN 4010337101673
Packing unit 1
PS 02
black matt
Order no. 2462 005
2462 005
103.58 £
EAN 4010337101666
Packing unit 1
PS 02
grey matt
Order no. 2462 015
2462 015
103.58 £
EAN 4010337110743
Packing unit 1
PS 02
Recommended retail price. Prices valid for Great Britain with prices valid 01/25.
Price system (PS) not equal to 1, 14 = reduced discount.

Features

Features

  • Wireless transmitter for transmitting switching, dimming or blind commands to the Bluetooth® wireless receivers from the System 3000 or third parties, e.g Casambi.
  • Battery-free device without external power supply. The transmission energy is generated from mechanical energy by actuating the rocker.
  • Configuration via the app or NFC.

Technical data

Wireless frequency:
2.402 - 2.480 GHz

Wireless protocol:
Bluetooth® low energy (BLE)

Interface:
NFC

Range
in free field:
up to 75 m
in buildings:
approx. 10 m

Ambient temperature:
-25 °C to +65 °C

Humidity:
0 to 95 % (without condensation)

Notes

  • Mounting on device box or on smooth, level surfaces using screws or adhesives.
  • This product cannot be used with eNet.

Scope of supply

  • Radio wall transmitter, comes with mounting plate, adhesive film (privacy protection for glass surfaces), and adhesive points for installation on smooth, level surfaces.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Bluetooth wall transmitter
Operating instructions

Operating instructions.

Order no. 2461 ..
2462 ..

PDF, 608 Kb

Load


PSTI Statement of Compliance

Order no.

PDF, 252 Kb

Load


Ordering info Features Downloads